??
CAD model selection
PVM 4
HELP_VARIABLE
Company
ROBOMAT
Description
PVM 4 - Escapement units
Bill of material
PVM 4
CNSORDERNO
Order number
PVM 4
TYP
Type
PVM 4
HUB
Position
A
331.0 mm
B
240.0 mm
C
91.0 mm
D
100.0 mm
E
32.0 mm
F
85.0 mm
I
13.0 mm
J
50.0 mm
K
147.0 mm
L
40.0 mm
M
Thread
1/4
N
169.0 mm
O
147.0 mm
P
11.0 mm
Q
65.0 mm
R
90.0 mm
S
45.0 mm
T
41.0 mm
U
72.0 mm
V
6.0 mm
W
85.0 mm
X
Thread
M16 mm
Y
30.0 mm
Z
50.0 mm
AA
15.0 mm
BB
30.0 mm
Preview - Generation
Preview
3D
Dimension
2D